IESNA:LM-63-2002
[TEST]P1647621
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3C-735-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 121W 70CRI 3500K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.01A 120.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16907.0
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 120.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2729.0 2553.7 2438.1 2348.7 2219.9 2163.9 2250.9 2426.2 2671.8 2959.1 3291.7 3647.0 4010.6 4414.8 4793.9 
5252.9 5580.8 5849.1 6055.3 6140.0 6112.5 5876.5 5181.4 4796.3 4577.0 4286.1 3695.9 2683.7 1769.3 1104.0 733.2 
441.1 201.5 119.2 47.7 0.0 0.0 
2729.0 2539.4 2430.9 2339.1 2212.8 2163.9 2256.9 2432.1 2678.9 2963.9 3306.0 3664.9 4023.8 4404.1 4809.4 
5248.2 5614.2 5880.1 6097.0 6185.3 6173.3 5943.2 5293.5 4879.8 4674.7 4385.0 3787.7 2770.7 1828.9 1145.7 761.8 
465.0 228.9 131.1 56.0 0.0 0.0 
2729.0 2556.1 2435.7 2357.0 2246.2 2178.2 2245.0 2401.1 2611.0 2878.0 3202.3 3545.7 3904.5 4289.6 4687.8 
5102.7 5520.0 5889.6 6231.8 6458.3 6542.9 6534.6 6247.3 5684.5 5372.2 5080.1 4493.5 3442.0 2212.8 1381.8 
919.2 585.4 323.1 214.6 90.6 0.0 0.0 
2729.0 2564.5 2460.8 2389.2 2289.1 2218.7 2242.6 2352.3 2535.9 2758.8 3029.4 3354.9 3686.4 4038.1 4410.0 
4802.3 5239.8 5710.8 6179.3 6583.5 6894.6 7092.6 7145.0 7086.6 6926.8 6619.2 6134.0 5211.2 3384.7 2018.4 
1176.7 747.5 426.8 212.2 79.9 0.0 0.0 
2729.0 2585.9 2483.4 2417.8 2351.1 2286.7 2270.0 2324.8 2441.7 2614.6 2833.9 3085.5 3356.1 3668.5 4011.8 
4356.4 4759.4 5220.8 5740.6 6292.6 6755.2 7133.1 7428.8 7670.8 7903.3 8117.9 8222.8 7844.8 6379.6 3769.8 
1744.2 772.6 411.3 175.3 64.4 1.2 0.0 
2729.0 2616.9 2522.7 2461.9 2423.8 2383.3 2361.8 2382.1 2440.5 2549.0 2698.0 2862.5 3048.5 3271.5 3546.9 
3810.4 4134.6 4535.2 4997.8 5551.0 6113.7 6645.5 7146.2 7623.1 8202.5 8884.5 9635.6 10241.2 9980.1 7899.7 
4275.3 1670.3 581.8 282.6 91.8 2.4 0.0 
2729.0 2644.4 2564.5 2516.8 2496.5 2492.9 2497.7 2515.6 2550.2 2609.8 2708.7 2836.3 2943.6 3043.8 3194.0 
3405.0 3651.8 3959.4 4375.5 4892.9 5511.7 6150.7 6843.4 7534.9 8258.5 9168.2 10201.9 11266.5 11712.4 10567.9 
8033.2 4689.0 1653.6 594.9 224.1 20.3 0.0 
2729.0 2645.5 2568.1 2521.6 2502.5 2502.5 2512.0 2531.1 2564.5 2624.1 2725.4 2850.6 2952.0 3041.4 3184.4 
3388.3 3614.8 3922.4 4337.3 4836.9 5472.3 6128.0 6805.2 7538.4 8258.5 9164.6 10191.1 11271.3 11726.7 10607.2 
8159.6 5015.7 1729.9 610.4 234.9 21.5 0.0 
2729.0 2659.9 2608.6 2578.8 2577.6 2596.7 2632.4 2670.6 2719.5 2782.7 2895.9 3016.3 3068.8 3127.2 3251.2 
3412.1 3620.8 3926.0 4339.7 4845.2 5440.1 6120.9 6842.2 7580.2 8333.7 9194.4 10131.5 10914.8 11035.2 9927.7 
7956.9 5044.3 2041.1 518.6 225.3 31.0 0.0 
2729.0 2694.4 2676.5 2681.3 2712.3 2760.0 2808.9 2862.5 2921.0 3002.0 3110.5 3177.3 3209.5 3273.9 3378.8 
3542.1 3743.6 4100.1 4532.8 5058.6 5750.1 6484.5 7271.4 8126.2 9047.8 10036.2 10916.0 11470.4 11124.7 9776.3 
7663.6 4001.1 1270.9 465.0 202.7 56.0 0.0 
2729.0 2727.8 2743.3 2783.8 2855.4 2947.2 3037.8 3135.6 3239.3 3351.3 3483.7 3554.0 3625.6 3728.1 3872.3 
4073.8 4343.3 4674.7 5075.3 5533.1 6030.3 6585.9 7147.4 7828.2 8519.6 9195.6 9642.7 9666.6 8603.1 7068.7 
4925.1 2062.6 651.0 277.8 102.5 31.0 0.0 
2729.0 2749.3 2779.1 2835.1 2926.9 3031.8 3136.7 3242.9 3345.4 3461.0 3579.1 3626.8 3666.1 3720.9 3785.3 
3877.1 4009.5 4176.4 4391.0 4649.7 4946.5 5263.7 5614.2 6056.5 6519.1 6912.5 7077.1 6894.6 5889.6 4746.3 
3303.7 1421.1 475.7 238.4 116.8 42.9 0.0 
2729.0 2742.1 2782.7 2850.6 2947.2 3050.9 3152.2 3241.7 3318.0 3393.1 3457.5 3457.5 3427.6 3401.4 3360.9 
3325.1 3310.8 3300.1 3283.4 3257.2 3223.8 3185.6 3179.7 3251.2 3385.9 3488.5 3403.8 3006.8 2209.2 1564.2 
982.4 504.3 292.1 169.3 96.6 38.2 0.0 
2729.0 2777.9 2831.5 2895.9 2978.2 3044.9 3087.9 3105.7 3083.1 3016.3 2904.3 2713.5 2446.4 2123.4 1733.5 
1393.7 1099.2 908.5 813.1 770.2 747.5 732.0 710.6 695.1 708.2 718.9 692.7 641.4 553.2 459.0 382.7 299.2 215.8 137.1 
75.1 23.8 0.0 
2729.0 2805.3 2854.2 2894.7 2928.1 2929.3 2874.5 2748.1 2537.1 2267.6 1951.7 1585.7 1255.4 1055.1 959.7 916.8 
891.8 879.9 877.5 877.5 875.1 865.6 845.3 815.5 786.9 773.8 746.3 685.5 589.0 468.5 373.2 294.5 207.4 124.0 73.9 19.1 
0.0 
2729.0 2817.2 2854.2 2861.3 2835.1 2737.4 2533.5 2267.6 1958.8 1608.3 1315.0 1158.8 1094.5 1064.7 1039.6 1022.9 1020.5 
1028.9 1049.2 1071.8 1094.5 1110.0 1114.7 1095.7 1056.3 999.1 915.6 821.4 707.0 554.4 400.6 267.1 177.6 119.2 62.0 11.9 0.0 
2729.0 2829.2 2844.7 2808.9 2696.8 2478.6 2188.9 1868.2 1545.1 1321.0 1238.7 1204.1 1170.8 1138.6 1111.2 1092.1 
1090.9 1118.3 1139.8 1130.2 1130.2 1131.4 1100.4 1037.2 977.6 925.2 860.8 778.5 682.0 574.7 438.7 304.0 213.4 134.7 58.4 8.3 
0.0 
2729.0 2818.4 2816.0 2737.4 2545.4 2260.5 1950.5 1634.5 1397.3 1330.5 1312.6 1285.2 1241.1 1187.5 1145.7 1120.7 
1070.6 1001.5 994.3 972.9 927.6 929.9 935.9 947.8 956.2 947.8 929.9 901.3 857.2 780.9 609.2 467.4 329.1 194.3 81.1 4.8 
0.0 
2729.0 2814.8 2795.8 2682.5 2426.2 2123.4 1786.0 1507.0 1405.6 1399.7 1390.1 1360.3 1310.3 1245.9 1180.3 1046.8 
956.2 896.6 814.3 796.4 792.8 804.8 831.0 850.1 840.5 819.1 791.6 755.9 709.4 651.0 540.1 450.7 360.1 224.1 95.4 4.8 
0.0 
2729.0 2814.8 2788.6 2632.4 2354.6 2023.2 1698.9 1477.2 1449.7 1464.1 1462.9 1436.6 1385.4 1313.8 1149.3 1003.9 
897.7 776.1 732.0 711.8 707.0 711.8 718.9 710.6 670.0 647.4 628.3 602.1 560.3 512.7 442.3 370.8 290.9 201.5 90.6 3.6 
0.0 
2729.0 2791.0 2757.6 2611.0 2297.4 1970.7 1650.0 1468.8 1468.8 1492.7 1499.8 1479.6 1437.8 1348.4 1148.1 986.0 
835.8 748.7 720.1 724.9 774.9 786.9 713.0 711.8 651.0 642.6 610.4 580.6 544.8 468.5 395.8 317.1 234.9 162.1 66.8 3.6 
0.0 
2729.0 2779.1 2749.3 2597.9 2297.4 1970.7 1650.0 1467.6 1471.2 1496.2 1503.4 1487.9 1447.4 1344.8 1151.7 978.8 
834.6 746.3 720.1 733.2 802.4 809.5 714.1 720.1 653.3 653.3 611.6 575.8 534.1 453.0 381.5 308.8 220.6 137.1 63.2 3.6 
0.0 
